JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 201 Elliptical Shaped Knobs Plastic

Photo

GN 201 Elliptical Shaped Knobs, Plastic

Product description

Information

When using elliptical shaped knobs GN 201, it must be ensured that the threaded stud is not too short. Otherwise, there is a risk that the duroplast plastic body could break under certain loads.

Specification

Plastic, phenolic resin (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 201 Elliptical Shaped Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2
min.
14M 573425
23M 6146017
23M 8146022
26M 8167025
26M 10167025
30M 10166526
30M 12166526
35M 12228525
35M 16228525

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
1,17
plus VAT 0,22 €
gross 1,39 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
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
GN 201-14-M5GN 201-23-M6GN 201-23-M8GN 201-26-M8GN 201-26-M10GN 201-30-M10GN 201-30-M12GN 201-35-M12GN 201-35-M16