JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 203 Fixed Conical Handles Plastic

Photo

GN 203 Fixed Conical Handles, Plastic

Product description

Information

Fixed conical handles GN 203 are suitable for applications where the handle is exposed to low loads. For applications with increased loads we recommend to use Fixed Cylindrical Handles GN 539.

Specification

Handle
Plastic, Phenolic (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish

Spindle
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 203 Fixed Conical Handles, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2
12M 49408
15M 511507
18M 613648
21M 6157210
21M 8157210
25M 8179010
26M 102010012
33M 122512414

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
1,51
plus VAT 0,29 €
gross 1,80 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
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
GN 203-12-M4GN 203-15-M5GN 203-18-M6GN 203-21-M6GN 203-21-M8GN 203-25-M8GN 203-26-M10GN 203-33-M12