JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2426 Cam Rollers for Cam Roller Linear Guide Rails GN 2422

Photo

GN 2426 Cam Rollers Type: N - Standard cam roller with centered threaded mounting collar
Type: N - Standard cam roller with centered threaded mounting collar
GN 2426 Cam Rollers Type: N - Standard cam roller with centered threaded mounting collar GN 2426 Cam Rollers Type: B - Cam roller with bore GN 2426 Cam Rollers Type: E - Eccentric cam roller with off-center threaded mounting collar

Product description

Information

Cam rollers GN 2426 are combined with cam roller linear guide rails GN 2422 to build individual and space-saving linear guide rail systems.

Outer rim surfaces of the rollers are slightly convex, so that in conjunction with the correspondingly-shaped bearing rails (Type XT or XV) there is an accurate and smooth run across four contact points. The same applies to floating bearing rails (Type UT or UV), but with only two contact points.

Combined with the rail, clearance freedom or the initial tension of several rollers can be determined during assembly by using the adjustable eccentrical roller (Type E). The required open-end wrench GN 2424.1 is available separately.

The sealed and permanently lubricated rollers guarantee long service life and superior running performance.

Specification

Roller

  • Anti-friction bearing steel, hardened
  • Dust and splash water protected
  • Permanent lubrication

Sealing disk
Plastic (NBR)2RS


Bearing pivot
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 2426 Cam Rollers sketch

Article options / Table

Type

BCam roller with bore
NStandard cam roller with centered threaded mounting collar
EEccentric cam roller with off-center threaded mounting collar
Show / Hide columns
h1
Rail
b1b2d1d2d3 -0,05d4d5 -0,008l1l2l3 max.A/Ftx
1841,61412,46M 451,81,50,5850,4
2872,422,419,210M 573,82,20,61380,5
357,53,32825,112M 584,22,50,71590,7
431153530,812M 6104,32,50,715110,8

Build & Price

Open 3D configurator
Height h1
Type



Material of the sealing

Load rating

Show / Hide columns
Article No.Load ratings in main
load directionCorad in N




Coax in N
Permissible load torquesMx in Nm



My in Nm




Mz in Nm
GN 2426 -18-...410----
GN 2426 -28-...1100----
GN 2426 -35-...1760----
GN 2426 -43-...2700----

Selected Part (How to order)

Total (net)
23,32
plus VAT 4,43 €
gross 27,75 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900