JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 319.5 Revolving Ball Knobs Plastic, Spindle Stainless Steel

Photo

GN 319.5 Revolving Ball Knobs, Plastic, Spindle Stainless Steel Type: A - With threaded stud
Type: A - With threaded stud
GN 319.5 Revolving Ball Knobs, Plastic, Spindle Stainless Steel Type: A - With threaded stud GN 319.5 Revolving Ball Knobs, Plastic, Spindle Stainless Steel Type: B - With internal thread
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Revolving ball knobs GN 319.5 are in general used where a "pulling action" is involved such as on vertically positioned handwheels.

Specification

Knob
Plastic, phenolic resin (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish

  • Spindle
    Stainless steel AISI 303
    Matte shot-blasted

RoHS

Technical drawing

3D
Hide technical drawing
GN 319.5 Revolving Ball Knobs, Plastic, Spindle Stainless Steel sketch

Article options / Table

Type

AWith threaded stud
BWith internal thread
Show / Hide columns
d1d2d3l1l2 ±1l3 ±1A/Ft min.
25M 6101137,515810
32M 8131348191012
40M 10161461241416
50M 12202178311716

Build & Price

Open 3D configurator
Ball diameter d1
Thread d2
Type


Selected Part (How to order)

Total (net)
6,88
plus VAT 1,31 €
gross 8,19 €
In stock
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
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
GN 319.5-25-M6-AGN 319.5-25-M6-BGN 319.5-32-M8-AGN 319.5-32-M8-BGN 319.5-40-M10-AGN 319.5-40-M10-BGN 319.5-50-M12-AGN 319.5-50-M12-B