JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 322.5 Safety Handwheels with Needle Bearing

Photo

GN 322.5 Safety Handwheels with Needle Bearing Type: D - with revolving steel handle
Type: D - with revolving steel handle
GN 322.5 Safety Handwheels with Needle Bearing Type: D - with revolving steel handle GN 322.5 Safety Handwheels with Needle Bearing Type: A - without handle

Technical drawing

3D
Hide technical drawing
GN 322.5 Safety Handwheels with Needle Bearing sketch

Article options / Table

Type

Awithout handle
Dwith revolving steel handle

Coding

ZIEngage by pulling
DREngage by pushing
Show / Hide columns
d1d2 H7
Bore with
keyway K
d3d4
max.
l1l2l3l4rw
min.
Ø
Handle
GN 598
Coupling
GN 000.5
Size
125K 12291742181267,5544231
140K 12291742191267,5614231
140K 14332148191467,5614232
160K 14332148201482,5714262
200K 18392650241382,5894263
250K 22463054281392,51134284

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore d2
Type


Coding


Selected Part (How to order)

Total (net)
124,11
plus VAT 23,58 €
gross 147,69 €
Ask for delivery time
incl. material surcharge: 0,81 €
The material surcharge is already included in the price.
Weight: 0,597 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090