JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 327 Safety Handwheels Aluminum, Fixed Bearing Flange

Photo

GN 327 Safety Handwheels, Fixed Bearing Flange Type: A - Without handle
Type: A - Without handle
GN 327 Safety Handwheels, Fixed Bearing Flange Type: A - Without handle GN 327 Safety Handwheels, Fixed Bearing Flange Type: D - With revolving handle

Product description

Information

Safety handwheels GN 327 feature the ultimate in health and safety at work standards because the handwheel, if disengaged, is mounted on a fixed component, the bearing flange. The wheel is fully disengaged from the rotating shaft.

The bearing flange can also accept the bearing of the shaft via the bearing bushing (identification no. 1). This bearing bushing is a dry bearing (DU bushing). Normally, the shaft has a separate bearing and the bearing bushing serves to center the bearing flange.

Centering can also be effected by a centering ring (identification no. 2) if the appropriate bore hole has been made at the machine side. In this case there is no need for the bearing bushings and no bearing friction (heating) will occur.

Specification

  • Handwheel body
    Aluminum
    Rim turned and polished

  • Coupling elements
    • Steel, nitrided
    • Bearing surface ground resp.
      PTFE-coated
    • Bearing flange blackened

  • Revolving handles GN 598
    • Plastic, Duroplast
      Black, shiny finish
    • Spindle steel
      Zinc plated, blue passivated

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

Technical drawing

3D
Hide technical drawing
GN 327 Safety Handwheels, Fixed Bearing Flange sketch

Article options / Table

Type

AWithout handle
DWith revolving handle

Identification no.

1With bearing bushing
2With centering ring
Show / Hide columns
d1d2 H7
Bore with keyway
bl1l2rØ
Handle
160K 14K 16K 18K 20186682,57126
200K 14K 16K 18K 2020,56882,58926

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore d2
Type


Identification no.


Details hub with coupling attachments

Drawing Detail hubs GN 327
Drawing Detail hubs 2 GN 327

Assembly instructions

Shaft bushing and countershaft pulley are delivered in two separate components. Before assembly, make sure that the shaft bushing can be pushed smoothly and free-moving over the shaft.

Proper function is guaranteed only if:

  • shaft bushing and bearing surface are level with each other
  • the shaft axis lies at a right angle to the bearing surface on the machine side.

Design with bearing bushing (identification no. 1):

Push the handwheel and the shaft bushing at the same time over the shaft, bolt down the bearing flange, and fix the shaft bush axially with the countershaft pulley.

Design with centring ring (identification no. 2):

The handwheel can be bolted at once through the centring ring above the bearing flange. Then push the shaft bushing onto the shaft and fix it axially with the countershaft pulley.

Application Guide

The relevant health and safety at work provisions state that handwheels must be attached to spindles such that they are not turned along together with the machine drive assembly. Safety handwheels meet this requirement:

  • If not in operation, the wheel is disengaged. Shifting it in axial direction (pushing or pulling) will intermesh two serrated bushings, formlocking the wheel with the shaft.

  • After releasing, the wheel will disengage again automatically.

A number of user notices are listed below. These notices are non-binding and given without liability. They do not constitute a warranty of proper function. The user must in any case determine whether the safety handwheels are suitable for the intended purpose and use.

The safety handwheels described under 1. to 3. above are characterised by the fact that they require no special machine-side measures for attaching. They are simply pushed over the shaft. However, the inevitable bearing friction generates a link between shaft and handwheel which needs to be kept in mind as specified above.
For applications with very high rotary speed, ultimate levels of safety at work and under continuous operation, the safety handwheel with fixed bearing flange is the best possible solution. The separate bearing configuration means that the user notices given for types 1. to 3. do not apply.
However, this safety handwheel is more complex, with a number of requirements to be met at the machine side.

Selected Part (How to order)

Total (net)
202,71
plus VAT 38,51 €
gross 241,22 €
In stock
incl. material surcharge: 1,82 €
The material surcharge is already included in the price.
Weight: 1,706 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 327-160-K14-A-1GN 327-160-K14-A-2GN 327-160-K14-D-1GN 327-160-K14-D-2GN 327-160-K16-A-1GN 327-160-K16-A-2GN 327-160-K16-D-1GN 327-160-K16-D-2GN 327-160-K18-A-1GN 327-160-K18-A-2GN 327-160-K18-D-1GN 327-160-K18-D-2GN 327-160-K20-A-1GN 327-160-K20-A-2GN 327-160-K20-D-1GN 327-160-K20-D-2GN 327-200-K14-A-1GN 327-200-K14-A-2GN 327-200-K14-D-1GN 327-200-K14-D-2GN 327-200-K16-A-1GN 327-200-K16-A-2GN 327-200-K16-D-1GN 327-200-K16-D-2GN 327-200-K18-A-1GN 327-200-K18-A-2GN 327-200-K18-D-1GN 327-200-K18-D-2GN 327-200-K20-A-1GN 327-200-K20-A-2GN 327-200-K20-D-1GN 327-200-K20-D-2