JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 411.2 Centering Bore Clamps

Photo

GN 411.2 Centering Bore Clamps, Steel Type: K - with clamping balls
Type: K - with clamping balls
GN 411.2 Centering Bore Clamps, Steel Type: K - with clamping balls GN 411.2 Centering Bore Clamps, Steel Type: S - with clamping segments

Product description

Information

With centering bore clamps GN 411.2 workpieces can be centrally positioned and clamped from the inside of the bore.

They offer the following advantages:

  • Precise self centering
  • Repetitive accuracy: ± 0,025
  • Accuracy of concentricity: ± 0,05
  • Solid and stable clamping through either 3 or 6 contact points on the workpiece
  • Clamping of workpieces with uneven or irregular surface (such as castings) with type K
  • Distortion free clamping
  • Reduced height
  • Can be fitted in any position
  • Large adjustable range
  • Draw-down clamping

Specification

Steel

  • Hardened
  • Blackened

Clamping balls / segments

  • Hardened
  • Plain, tumbled

RoHS

On request

Centring bore clamps GN 411.3
operable from the opposite side respectively for hydraulic or pneumatic operation


Centring bore clamps with 2 clamping elements for clamping tubes

Technical drawing

3D
Hide technical drawing
GN 411.2 Centering Bore Clamps, Steel sketch

Article options / Table

Type

Kwith clamping balls
Swith clamping segments
Show / Hide columns
d1d2
Clamping-Ø
d3d4d5d6h1h2±0,1l1l2l3t
min.
w1w2Number of
clamping
elements
Clamping
force
in kN
11,7*14,210M 44,31,53,52,53,53,98,66,340,71,330,5
14,518,512M 44,325,53,54,59,814,2561,22,333,5
18,522,515M 55,32,57,535,511,516,56,271,22,334
22,526,520M 66,4364714,119,6981,22,334,5
26,530,520M 66,4364,5714,119,8981,22,334,5
30,538,525M 66,4474,5914,123,2982,34,634,5
38,546,530M 88,447,54,5111827,212102,34,666,5
46,554,530M 88,447,54,5111827,112102,34,666,5
54,570,545M 1010,5595,51523,740,614124,79,268
70,586,560M 12135105,51728,346,117154,79,2610
86,5102,560M 16175105,52530,351,221154,79,2612,5
* This size is only available as type K.

Build & Price

Open 3D configurator
Diameter d1
Type


Dimensions

Sketch GN 411.2 dimensions

Operating principle

A circular ball cage containing 3 or 6 balls is forced outwards over an accurately guided cone by means of a screw which, through the exerted thrust, will enlarge the outside diameter of the circular ball cage. This in turn will lead to a firm contact between the centering clamp and bore of the workpiece.

Type K (with balls) is used for clamping applications where minor ball marks at the contact points with the workpiece are acceptable. Type S (with clamping segments) is used in such cases where marks at the clamping points on the workpiece would be acceptable.

Sketch Operating principle GN 411.2

Selected Part (How to order)

Total (net)
229,09
plus VAT 43,53 €
gross 272,62 €
Ask for delivery time
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000