JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 419 Tapered Knobs Plastic

Photo

GN 419 Tapered Knobs, Plastic

Technical drawing

3D
Hide technical drawing
GN 419 Tapered Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3ht
min.
20M 5M 6123018
25M 6M 8153818
30M 8M 10184618
35M 10M 12215321

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
0,85
plus VAT 0,16 €
gross 1,01 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097