JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 519.1 Cylindrical Knobs Plastic, Press-On Type

Photo

GN 519.1 Cylindrical Knobs, Press-On Type
Original design
code: I.580 N

Product description

Information

The cylindrical knobs GN 519.1 do not require a thread at the shaft.

During mounting, easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°). The knobs sit absolute vibration-tight.

Specification

Plastic, Polypropylen (PP)

  • Shock resistant
  • Operating temperature 0 °C to 80 °C
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 519.1 Cylindrical Knobs, Press-On Type sketch

Article options / Table

Show / Hide columns
d1d2
Bore
d3l1l2
min.
18B 8-154028
21B 10-175035
23B 10B 12196545
26B 12B 14218050
28B 15B 16229060

Build & Price

Open 3D configurator
Handle diameter d1
Bore diameter d2

Selected Part (How to order)

Total (net)
1,07
plus VAT 0,20 €
gross 1,27 €
In stock
ELESA Code: 24821
Description: I.580/40 N-8
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
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
GN 519.1-18-B8GN 519.1-21-B10GN 519.1-23-B10GN 519.1-23-B12GN 519.1-26-B12GN 519.1-26-B14GN 519.1-28-B15GN 519.1-28-B16