JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 521.8 Disk Handwheels for Position Indicators GN 000.8 / GN 000.3

Photo

GN 521.8 Disk Handwheels for Position Indicators
ELESA original design
code: VDSC.-GXX2+I

Product description

Information

Handwheels GN 521.8 have a recess in the hub to accept a position indicator GN 000.8 and GN 000.3.

For applications where these handwheels are by choice being used without the position indicators, a hub cap is available to cover the empty recess.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Reinforced, shock-resistant
  • Temperature resistant up to 100 °C
  • Black, matte finish

Hub bushing
Steel, blackened


Threaded bushing brass to accept the revolving handle


Revolving handles
Plastic, Technopolymer
black, matte finish


Grub screw DIN 916
with internal hexagon and serrated point


RoHS

On request

Disk handwheel with retractable handle
Disk handwheel with stainless steel bushing

Technical drawing

3D
Hide technical drawing
GN 521.8 Disk Handwheels for Position Indicators sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway

Type

DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3l4rØ
Cylindrical
handle
for position indicators
GN 000.8
Size

GN 000.3
Size
125B 8B 10223576272263416549226060
200B 16B 20304276383470409080256060

Build & Price

Open 3D configurator
Outside diameter d1
Bore code


Bore diameter d2
Type

Installation sequence

  1. Install the handwheel to the spindle, create cross hole if necessary, and fasten with set screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw. Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (GN 000.8) respectively pointer and counter (GN 000.3).

Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
31,46
plus VAT 5,98 €
gross 37,44 €
In stock
ELESA Code: CE.34015
Description: VDSC.125-GXX2 A-8+I
Weight: 0,290 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090