JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 528.2 Cabinet U-Handles Plastic, for Countersunk Screws

Photo

GN 528.2 Cabinet U-Handles, Plastic, for Countersunk Screws
Original design
code: M.443-SH

Technical drawing

3D
Hide technical drawing
GN 528.2 Cabinet U-Handles, Plastic, for Countersunk Screws sketch

Article options / Table

Show / Hide columns
l1bd1d2h1h2l2l3s
94 -1215,5103813109746
117 ±1266,5124115137937
122 ±1266,51241151421007
140 ±1276,51246161601137
150 ±1276,51247171721257
160 ±1286,51250171791327
179 ±1286,51250171971517,5

Build & Price

Open 3D configurator
Material

Length l1
Color
SW

Selected Part (How to order)

Total (net)
1,86
plus VAT 0,35 €
gross 2,21 €
In stock
ELESA Code: 37036
Description: M.443/110-SH
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
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
GN 528.2-PA-94-SWGN 528.2-PA-117-SWGN 528.2-PA-122-SWGN 528.2-PA-140-SWGN 528.2-PA-150-SWGN 528.2-PA-160-SWGN 528.2-PA-179-SW