JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 531.1 Wing Screws with Protruding Hub

Photo

GN 531.1 Wing Screws with Protruding Hub
ELESA original design
code: CTL.476p

Product description

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte finish

Threaded stud
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 531.1 Wing Screws with Protruding Hub sketch

Article options / Table

Show / Hide columns
d1d2Length ld3bh1h2
32M 6101620111314,55,5
40M 81625-1415,5177,5
48M 81625-1719199
56M 102030-18,5212311

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Thread length l

Selected Part (How to order)

Total (net)
1,02
plus VAT 0,19 €
gross 1,21 €
In stock
ELESA Code: 8721
Description: CTL.476/30 p-M6x10
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097