JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 595 Revolving Knobs Plastic, Spindle Steel

Photo

GN 595 Revolving Knobs, Spindle Steel Type: A - Without finger molding
Original design
code: I.701+x / I.731+x
Type: A - Without finger molding
GN 595 Revolving Knobs, Spindle Steel Type: A - Without finger molding GN 595 Revolving Knobs, Spindle Steel Type: B - With finger molding

Product description

Information

Revolving knobs GN 595 are used e.g. in connection with small handwheels or cranked handles with low adjustment torque. Finger mouldings in type B provide additional safety against slipping and make operation easier.

Specification

Knob
Plastic, Polyamide (PA)

  • Operating temperature -20 °C to +90 °C
  • Black, matte finish

Spindle
Steel
Zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 595 Revolving Knobs, Spindle Steel sketch

Article options / Table

Type

AWithout finger molding
BWith finger molding
Show / Hide columns
d1d2l1bd3l2
13,5M 42011118
13,5M 520111110
16M 5231312,510

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Length l1
Type


Selected Part (How to order)

Total (net)
3,73
plus VAT 0,71 €
gross 4,44 €
In stock
ELESA Code: 24974
Description: I.701/20+x-M4
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 595-13,5-M4-20-AGN 595-13,5-M4-20-BGN 595-13,5-M5-20-AGN 595-13,5-M5-20-BGN 595-16-M5-23-AGN 595-16-M5-23-B