JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 596 Revolving Ball Handle Plastic, Spindle Steel

Photo

GN 596 Revolving Ball Handle, Plastic
Original design
code: EBS+x
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The revolving ball handle GN 596 is in general used where a pulling action is involved such as on vertically positioned handwheels.

Specification

Handle
Plastic, polypropylene (PP)

  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

Spindle
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 596 Revolving Ball Handle, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3d4 +0,5l1l2l3l4
45M 1012326417122

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
6,12
plus VAT 1,16 €
gross 7,28 €
In stock
ELESA Code: 247011
Description: EBS.45+x-M10
Weight: 0,091 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 596-45-M10