JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 598.1 Revolving Handles Plastic, Spindle Stainless Steel

Photo

GN 598.1 Revolving Handles, Spindle Stainless Steel Material: KU - Plastic
Material: KU - Plastic
GN 598.1 Revolving Handles, Spindle Stainless Steel Material: KU - Plastic GN 598.1 Revolving Handles, Spindle Stainless Steel Material: KT - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Drehbare Zylindergriffe GN 598.1 werden zur entkoppelten Einleitung der Kurbelbewegung an Handrädern und Kurbeln eingesetzt. Dabei kann der drehbar gelagerte Griffkörper fest und sicher gehalten werden.

Zum Einschrauben wird der Innensechskant als Antrieb verwendet. Die drehbaren Zylindergriffe in der Ausführung KU aus Phenolharz besitzen eine gute Beständigkeit gegen chemische Einflüsse.

Die schlichte Form fügt sich harmonisch in jegliche Umgebung ein.

Specification

Handle

  • PlasticKU, phenolic resin (PF)
    • Operating temperature up to 110 °C
    • Black, shiny finish
  • PlasticKT, polypropylene (PP)
    • Operating temperature up to 80 °C
    • Black, matte finish

Spindle
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 598.1 Revolving Handles, Spindle Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2
KU

KT
d3d4l1l2l3
18M 6M 6101540122,5
21M 6M 6101750132,5
23M 8M 8131965142,5
26M 10M 10132180162,5
28M 10M 10132290162,5
31M 12-1425102202,5

Build & Price

Open 3D configurator
Material


Handle diameter d1
Thread d2 (KU)
Thread d2 (KT)

Selected Part (How to order)

Total (net)
4,51
plus VAT 0,86 €
gross 5,37 €
In stock
incl. material surcharge: 0,10 €
The material surcharge is already included in the price.
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 598.1-KU-18-M6GN 598.1-KT-18-M6GN 598.1-KU-21-M6GN 598.1-KT-21-M6GN 598.1-KU-23-M8GN 598.1-KT-23-M8GN 598.1-KU-26-M10GN 598.1-KT-26-M10GN 598.1-KU-28-M10GN 598.1-KT-28-M10GN 598.1-KU-31-M12