JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 598.3 Retractable Handles Plastic, Retractable Mechanism Steel, Locked in Operating Position

Photo

GN 598.3 Retractable Handles Plastic / Retractable Mechanism Steel

Product description

Information

Retractable handles GN 598.3 are used when the handle should not protrude temporarily for space or safety reasons.

Specification

Handle
PlasticKU, phenolic resin (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish
  • Revolving

Retractable mechanism
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 598.3 Retractable Handles Plastic / Retractable Mechanism Steel sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2l3l4l5l6
18M 51657155529,55
21M 51667155629,55
22M 51673155689,55
23M 6208719,568010,57
26M 62010219,569510,57
28M 82611826101061610

Build & Price

Open 3D configurator
Material

Handle diameter d1

Selected Part (How to order)

Total (net)
16,25
plus VAT 3,09 €
gross 19,34 €
In stock
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 598.3-KU-18GN 598.3-KU-21GN 598.3-KU-22GN 598.3-KU-23GN 598.3-KU-26GN 598.3-KU-28