JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 636.4 Star Knobs with Threaded Stud

Photo

GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: ELK.p
Color: DSG - Black-gray, RAL 7021, matte finish
GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DSG - Black-gray, RAL 7021, matte finish GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DBL - Blue, RAL 5024, matte finish GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DGB - Yellow, RAL 1021, matte finish GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DGN - Green, RAL 6017, matte finish GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DGR - Gray, RAL 7035, matte finish GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DOR - Orange, RAL 2004, matte finish GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DRT - Red, RAL 3000, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the star knobs GN 636.4 matches the product family Ergostyle®.

Specification

Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, similar to RAL 7021, matte

Star knob upper part:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


Star knob upper part
is ultrasonically welded to lower part


Threaded stud
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 636.4 Star Knobs with Threaded Stud, Plastic sketch

Article options / Table

Show / Hide columns
d1d2Length ld3h1h2
45M 82030-212610
45M 10203040212610
56M 820304026,52911
56M 1020304026,52911
56M 1230405026,52911
70M 1030405032,53513
70M 1230405032,53513

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Length l
Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
4,28
plus VAT 0,81 €
gross 5,09 €
In stock
ELESA Code: 222221-C1
Description: ELK.45-p M8x20-C1
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000