JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 648.6 Ball Joint Heads with Threaded Bolt Stainless Steel

Photo

GN 648.6 Ball Joint Heads with Threaded Bolt, Stainless Steel Type: NH - Bronze / Steel lubrication possible
Type: NH - Bronze / Steel lubrication possible
GN 648.6 Ball Joint Heads with Threaded Bolt, Stainless Steel Type: NH - Bronze / Steel lubrication possible GN 648.6 Ball Joint Heads with Threaded Bolt, Stainless Steel Type: WH - Bronze-PTFE / Steel self-lubricating GN 648.6 Ball Joint Heads with Threaded Bolt, Stainless Steel Type: WK - Stainless steel PTFE / Stainless steel self lubricated
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball joint heads GN 648.6 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).

Specification

Housing
Stainless steel AISI 431
Forged, polished


Pairings

  • Type NH (lubrication possible)
    Bearing socket in bronze CuSn8

Internal ring
Steel 100Cr6
Hardened, ground, polished,
hard chrome plated

  • Type WH (self lubricated)
    Bearing socket in bronze CuSn8
    with PTFE-insert

Internal ring steel 100Cr6
Hardened, ground, polished,
hard chrome plated

  • Type WK (self lubricated)
    Bearing socket
    Stainless steel AISI 316Ti
    with PTFE-insert

Internal ring
Stainless steel AISI 420
Hardened, ground, polished


RoHS

On request

Narrow model (ISO 12240-1, series E)

Technical drawing

3D
Hide technical drawing
GN 648.6 Ball Joint Heads with Threaded Bolt, Stainless Steel sketch

Article options / Table

Type (pairings)

NHBronze / Steel lubrication possible
WHBronze-PTFE / Steel self-lubricating
WKStainless steel PTFE / Stainless steel self lubricated
Show / Hide columns
d1 H7d2
Left hand
thread
b1 -0,12b2d3d4l1l2l3w
Movement
angle
5*M 5M 5L867,71833422013°
6M 6M 6L96,758,92036462213°
8M 8M 8L12910,42442542514°
10M 10M 10L1410,512,92848622913°
12M 12M 12L161215,43254703313°
14M 14M 14L1913,516,83660783816°
16M 16M 16L211519,34266874015°
18M 18 x 1,5M 18 x 1,5L2316,521,84672954415°
20M 20 x 1,5M 20 x 1,5L251824,350781034714°
22**M 22 x 1,5M 22 x 1,5L282025,854841115115°
25M 24 x 2M 24 x 2L312229,660941245815°
30M 30 x 2M 30 x 2L372534,8701101457117°
* d1 = 5 type NH no lubrication possible

** in type NH not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Bore d1
Thread d2
Type



Selected Part (How to order)

Total (net)
17,50
plus VAT 3,33 €
gross 20,83 €
In stock
incl. material surcharge: 0,65 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84833038