JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 654.2 Assembly Sets for Electrical Oil Level Monitoring for Oil Level Indicators GN 654 / GN 654.1

Photo

GN 654.2 Assembly Sets for Electrical Oil Level Monitoring Type: NO - 1 switchgear with one contact 'normally open'
ELESA original design
code: SLCK.
Type: NO - 1 switchgear with one contact 'normally open'
GN 654.2 Assembly Sets for Electrical Oil Level Monitoring Type: NO - 1 switchgear with one contact 'normally open' GN 654.2 Assembly Sets for Electrical Oil Level Monitoring Type: NC-NC - 2 switchgears, each of them with one contact 'normally closed'

Product description

Information

With the assembly sets GN 654.2, the fluid level in oil level indicators GN 654 / 654.1 can not only be viewed, it can also be monitored using an electric contact.

A float with a magnet is positioned within the indication range which closes or opens a contact at a certain fluid level (reed switch).

Depending on type, one or two switchgear units may be positioned along the visual range.

When delivered, the switchgear units are assembled such that the housing and the connector plug are on the left hand side of the oil level indicator.

Depending on mounting situation, the switchgear unit can also be mounted to the right of the contact insert of the plug in 4 positions every 90° to ensure the most favourable outgoing cable position.

Specification

  • Switch gear
    Plastic (Polyamide PA)
    • Temperature resistant uo to 80 °C
    • Black

  • Float
    Plastic (Polypropylen PP)
    Black

RoHS

Technical drawing

3D
Hide technical drawing
GN 654.2 Assembly Sets for Electrical Oil Level Monitoring sketch

Article options / Table

Type *

NO1 switchgear with one contact 'normally open'
NC1 switchgear with one contact 'normally closed'
NO-NC2 switchgears, each of them with one contact 'normally open' and with one contact 'normally closed'
NC-NC2 switchgears, each of them with one contact 'normally closed'
NO-NO2 switchgears, each of them with one contact 'normally open'
* One float assigned to each type.

Build & Price

Open 3D configurator
Type





Electrical data

Max. switching voltage /
max. switched current:

230 V AC, 230 V DC / 2 A

Max. switching capacity:

40 W

Connector plug:

DIN EN 175301-803 Type C

Protection class:

IP 65

Cable gland:

PG 7, for cable-Ø from 6 to 7 mm

Max. cable cross-section:

2 x 1,5 mm²

Caution: Magnet fields impair the proper function!

Drawing Electrical specifications GN 654.2

Assembly sequence for the cable connection

Drawing assembly sequence GN 654.2

  1. Loosen the mounting screw and pull off the connector plug.

  2. Push the contact holder out of the connector casing.

  3. Loosen the cable gland, feed the cable through the connector casing and connect it to the contact holder.

  4. Push the contact holder back into the connector casing and tighten the cable gland to the strain relief / sealing of the cable.

  5. Push the connector plug onto the connecting contacts of the float switch and secure in place with mounting screws.

Assembly sequence GN 654 / GN 654.1

Drawing Assembly sequence GN 654.2

  1. Remove the end piece of the oil level indicator.

  2. Insert and correctly position the float with the marking „UP“ pointing up.

  3. Push on the swítchgear unit.

  4. Fix the switchgear unit in the desired position and re-assemble the end piece.

  5. Mount the oil level indicator in the reservoir wall using both plastic spacer rings if the reservoir is made of ferro-magnetic material.

  6. Mounting the cable connection.

Selected Part (How to order)

Total (net)
50,78
plus VAT 9,65 €
gross 60,43 €
In stock
ELESA Code: 110081-R
Description: SLCK-NO
Weight: 0,235 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
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
GN 654.2-NOGN 654.2-NCGN 654.2-NO-NCGN 654.2-NC-NCGN 654.2-NO-NO