JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 798.7 Safety Retractable Handles Plastic, Retractable Mechanism Steel, Automatic Return to the Retracted Position

Photo

GN 798.7 Safety Retractable Handles Steel Retractable Handles

Product description

Information

Safety retractable handles GN 798.7 are suitable for applications such as cranked handles and handwheels if the handle may not be locked in the operating position.

In order to bring the handle into the operating position it has to be turned first through 90° to a stop against a torsion spring and then it is pushed against spring pressure into its hold position.

Operated in this way and with the axial force maintained, the handle can be used to crank.

When "releasing" the handle, the pressure spring returns it back to the retracted position.

Specification

Handle
PlasticKT, Polyamide (PA)

  • Operating temperature up to 90 °C
  • Black, matte finish
  • Revolving

Retractable mechanism
Steel

  • Spindle, 1.0718
    Blackened
  • Flat base
    Sintered, blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 798.7 Safety Retractable Handles Steel Retractable Handles sketch

Article options / Table

Show / Hide columns
d1d2d3l1
(arrested)
l2l3l4l5l6
22M 62082225,573137
24M 62097225,588137
25M 620107225,598137

Build & Price

Open 3D configurator
Material

Handle diameter d1

Selected Part (How to order)

Total (net)
22,90
plus VAT 4,35 €
gross 27,25 €
In stock
Weight: 0,079 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 798.7-KT-22GN 798.7-KT-24GN 798.7-KT-25