JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 99.7 Clamp Nuts with Double Lever Steel, Zinc Plated

Photo

GN 99.7 Clamp Nuts with Double Lever, Steel

Product description

Specification

Steel
Zinc plated, blue passivated


Shafts butt-welded


RoHS

Technical drawing

3D
Hide technical drawing
GN 99.7 Clamp Nuts with Double Lever, Steel sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2Length l ≈
16M 81012,52647,5
20M 1012153259,5
25M 1214194075,5
32M 1618255294,5
40M 20203162118

Build & Price

Open 3D configurator
Diameter d1
Connection thread d2

Selected Part (How to order)

Total (net)
4,02
plus VAT 0,76 €
gross 4,78 €
Ask for delivery time
Weight: 0,055 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692