Couplings from Ganter: Precise and reliable

Couplings from Ganter transmit rotary motions and torques from shaft to shaft. They also even out tolerances and mechanical defects that would otherwise result in damage to drive or measurement configurations. Ganter’s portfolio includes the perfect coupling solution for practically every situation.

Like all mechanical parts, shafts are subject to manufacturing and assembly tolerances that generally cannot be entirely eliminated even with extensive technical measures. Without compensation of these mechanical deviations, they can cause vibrations, noises and stiffness, eventually reducing the lifespan of the connected units.

The standard part professionals at Ganter tackled precisely these problems. The result are couplings that can be used for torque and power transmission as well as position and motion control. In other words, the right coupling type is available for every application.

Despite the wide variety, finding the right design is easy. A type overview highlights the most important features of every coupling at a glance, while the proven standard sheets document the details of the individual coupling standards. Further technical information on installation and use as well as speeds, temperatures, torsional stiffness, moment of inertia, etc. are summarized in the couplings brochure – available in print form or as a download.

The recently added couplings of aluminum and stainless steel include designs for positive and non-positive connections. Multiple bore diameters, various stiffness and hardness levels of the coupling body as well as an optional keyway allow very specific customization to the given use case. In general, all couplings compensate for offsets and misalignments, accommodate runout error and axial motion and dampen vibrations and impacts to varying degrees.

At the application level, there is a choice between position and motion control or torque and power transmission.

For position and motion control, the rotary motion must be transmitted with very high precision and accuracy. This requires a coupling type that functions with zero backlash in the direction of rotation and has high torsional stiffness. Typical applications include: Servo and stepper motors for linear axes, industrial robots and test benches.

For torque and power transmission, on the other hand, the focus is on pure force transmission. This calls for couplings that can withstand high torques and heavy loads while functioning reliably in harsh conditions. Typical applications include: Conveyor systems, pumps and agitators, packaging machines.

Show all couplings.

Back

Ganter Press Releases

You're searching for press relases on new products or additions and extensions to our product range?

Go to the Press Releases

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.