To view the page correctly and to be able to use all functions, please enable JavaScript in your browser.
The cart is empty.
plus shipping, if applicable plus surcharge for small volume purchases or material surcharges, if applicable less discount
In addition to revolving and fixed handles, this group also includes retractable handles, knobs, gear lever handles T-handles. These can be universally used to comfortably transmit manual force.
In addition to scales, spirit levels and scale rings, this group includes control knobs, indexing mechanisms and analog and digital position indicators.
In addition to hand knobs and star knobs, this group contains three-lobe knobs, five-lobe handles, wing screws and knurled screws. Knurled knobs and torque handles are also included.
In addition to eccentric and cam point levers, this group includes wedge clamps and centering bore clamps.
In addition to toggle clamps and pneumatic clamps, this group includes toggle latches and pull clamps.
In addition to latches with and without a clamping function, this group includes latches with hooks or indexing mechanisms well as edge protector sealing profiles. Hinges with and without an additional function and hinges with an electrical switching function also belong to this group.
In addition to leveling feet, this group includes eyebolts and eye nuts, load rings, lifting points and shackles. Lifting pins and rubber buffers are also included.
In addition to oil level sight glasses and oil level indicators, this group includes threaded plugs and sealing plugs, oil drain valves, breather filters and breather valves.
This group includes universal joints, universal joint shafts as well as ball joint heads, fork joints and fork heads. Angled ball joints, ball joints and quick-fit couplings are also included.
This group includes aluminium profiles, pipe connecting elements, tupe connectors, clamp connectors, profile connectors, clamp mountings as well as tubes and rods. They can create tube/clamp connector assemblies that are friction-locked, can be disconnected as frequently as desired and are accordingly
In addition to telescopic slides, linear ball bearings and linear guide rail systems, this group includes adjustable slide units, linear actuators and linear actuator connectors. Roller and ball rail assemblies, guide rails and ball transfer units also belong to this group.
This group contains magnets in the shape of discs or rods, as well as button-type magnets and U-shaped mag-nets, adhesive magnets and screws with a magnet insert, and raw magnets.
Wheels and casters are indispensable standard parts in many areas of daily life and in industry. From workshops to offices and warehouses, they provide mobility and make it easier
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:
The new catalogue 18.0 with countless standard parts and elements and many exciting ideas for constructive problem solutions
Ask for it free of charge
You are looking for a Ganter partner near you? Please select the country.
Contact Form
New logistics centre in Furtwangen. With over 65,000 articles, it is ...
Show all news
* = Mandatory field
Please, send me the following documents...