Edge Protection Seal Profiles with Corner
The standard parts specialist Ganter offers a comprehensive portfolio of edge protection profiles for softening and rounding edges as well as preventing injuries on flaps, doors, access holes and sheet metal edges of all kinds.
The edge protection seal profiles with an additional seal profile from Ganter provide both protection and sealing alike. With corresponding contact pressure, they also offer protection against splash water, dust and steam while also reducing noise emissions. Depending on the application, edge protection seal profiles can be installed on either cut or bent workpiece edges. The orientation of the seal profile can be selected based on the type, situated on the top or side. The edge protection seal profiles are made of
UL-compliant EPDM or of NBR, and the material NBR is particularly well suited for applications in contact with fuels or lubricants.
To also enable right-angled seal contours without the minimum installation radius that is typically necessary, Ganter has now expanded its selection with the edge protection seal profile corners GN 2181 with premade 90° corners. This eliminates the need for manually cutting the profile free, and the corner joint is tight and durable thanks to the vulcanization. The edge protection seal profile corners can be ordered with various leg lengths and shortened as necessary or extended with the corresponding profile of GN 2180. To ensure a consistent seal, the profiles are installed slightly oversized and “compressed”.
As a result, the joints are tightly closed and do not require an adhesive.
As a special service, Ganter supplies all edge protection seal profile corners even as single parts, which is particularly useful for special solutions or applications requiring only a small number of parts. Ganter also produces edge protection seal profile segments on request, such as in a U or Z shape. Even round or rectangular edge protection seal profile frames in custom dimensions, vulcanised and closed off, can be supplied to meet all the needs of customers with regard to the respective size and shape.
Here you can download the new Highlights-Brochure.
Further edge protection profiles can be found here.
Back