Telescopic Slides

Ganter is adding telescopic slides to its portfolio. With a wide range of extension types, additional functions and dimensions, these slides can handle loads of between 220 and 3100 N per pair.

Main features:

- Ganter is adding 13 new variants to complement these standard series - telescopic rails made of rolled sheet metal

- Ganter designed the range of new standard telescopic rails to be suitable for use in a number of different areas

- Extension lengths selectable between 205 and 1,500 mm

- Ganter’s product range includes a wide range of solutions in terms of features: Latches, dampening systems etc.

- A matrix overview shows the main features of all telescopic slides at a glance.

 

Click here for the telescopic slides!

Download the Highlights brochure here!

 

 

Back

Ganter Press Releases

You're searching for press relases on new products or additions and extensions to our product range?

Go to the Press Releases

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.