Search result: GN 724 (12 Hits)

Filter products
New Products
Material
Version
Fixing method
Product Family

3.1 Indexing, Locking, Blocking with Pins and Ball-Shaped Elements

GN 724.4 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting<br />Type: C1 - Chamfer, top
NEW GN 724.4 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding
GN 724.3 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Type: L - left indexing cam<br />Chamfered pin identification no.: 1 - Chamfer, top<br />Material / Finish: SW - Black, RAL 9005, textured finish<br />Catch identification no.: 2 - With catch
NEW GN 724.3 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting
GN 724.2 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting Identification no.: 3 - Chamfer, right<br />Type: A - Latch arm position perpendicular to the flange<br />Material / Finish: SW - Black, RAL 9005, textured finish
NEW GN 724.2 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting
GN 724.1 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting<br />Type: A1 - Chamfer, top
NEW GN 724.1 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, for Welding

3.3 Hinging, Latching, Locking of Doors and Covers

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.