Stainless Steel Locking Plungers GN 514 in AISI 316
Standard Parts in Stainless Steel AISI 316
Our Ganter Catalogue
Ganter adds new sealed standard parts made of stainless steel for very high hygienic requirements.
Magnetic Measuring Systems GN 7110
Hinges GN 237.1
Trade Shows in May and June
Ganter is expanding its range of indexing plungers with a technical treat. The newest addition, type GN 817.7, is pneumatically actuated and can be…
Ganter expands its 70,000-piece range with bevel gear boxes and worm gear reducers!
Spacers GN 6226 in Hygienic Design
Titanium Ball Lock Pins GN 113.30
Trade Shows in May
Ganter regularly revises its range of standard parts to implement new technical features and respond to changing application requirements. The…
Stainless Steel Locking Pins GN 124.3
Guide Rollers with Ball Bearing GN 753.1
New Catalogue 18.0
If precise, quiet and dynamic linear movements are required, linear guide rail systems are indispensable. For special applications, Ganter has now…