News & Infos

29/04/2025 | Products and novelties

New Profile Linear Actuators Simplify Machine Building

 

With the newly developed profile linear actuators made of aluminum profiles with 30 mm and 50 mm square cross-section, Ganter is simplifying the…

read more

 

25/04/2025 | Products and novelties

Special Applications Require Special Screws – Beyond Typical Standards

 

The cosmos and the world of screws: both are practically infinite in size and continuously expanding. Special applications call for special screws –…

read more

 

20/03/2025 | Products and novelties

Self-latching thanks to chamfered pin

 

Ganter’s indexing plunger selection is extremely diverse. And yet the standard parts experts from the Black Forest continue to find new functional…

read more

 

11/02/2025 | Products and novelties

Precise Attachment and Reliable Sensing

 

For position sensing of vertical and horizontal toggle clamps, Ganter offers cleverly designed and extremely practical sensor holders. Compatible…

read more

 

13/01/2025 | Products and novelties

New Product Roll-Out

 

Ganter is expanding its portfolio with a completely new product family: a thoroughly designed selection of various casters and wheels.

read more

 

15/11/2024 | Products and novelties

Long-lasting, Strong, Universal

 

Trapezoidal lead screws convert rotational movements into linear movements. They are able to transmit high positioning forces and are indispensable in…

read more

 

10/10/2024 | Products and novelties

New Hinge Generation for Precise Movements

 

The new precision hinges from Ganter – available in many different versions – are wear resistant while delivering extreme precision and exhibiting…

read more

 

10/09/2024 | Products and novelties

A Standard System for Conveying and Guiding

 

Individual and economical creation of perfect conveyor lines, thanks to new Ganter standard parts.

read more

 

24/07/2024 | Products and novelties

Uniform Design: Hinges, Latches and Panel Support Clamps

 

For enclosures, boxes and doors, Ganter Norm offers a design family of hinges, latches and panel support clamps that all go together to create a…

read more

 

27/06/2024 | Products and novelties

Dowel Pins, Guide Bushings and Knurled Screws with Hex

 

The Ganter Norm product range now includes dowel pins in convenient packaging sizes, drill bushings in numerous dimensions and knurled screws with and…

read more

 

Product Catalogues

Free product information: Catalogues, Highlights (special brochures)
Order now!

Request Catalogue