Locking pins quickly and reliably connect and secure various components. For greater security against accidental release or manipulation, Ganter has…
Stainless Steel-Adjusting Screws and Bearing Blocks
Indexing Plungers for welding and mounting
Indexing Plungers GN 817.6 with Sensor
DGUV Test Certifications
GN 1580 Screws and Nuts with EPDM Sealing Ring
Edge Protection Application Video
Adjustable hand levers are definitely among the most important standard parts for clamping and fixing in place. They are found in all kinds of…
Stainless Steel-Locking Pins with Key GN 314
Right-Angle Spirit Levels GN 2276
Social Media Channels
Ganter’s tube clamp connector range with a variety of designs as well as linear units and accessories covers a wide spectrum of use cases. Ganter is…
COVID-19 pandemic
Magnetic Catches GN 4470
Telescopic Slides Application Video
Good corrosion resistance is essential when using steel parts in aggressive environments. Ganter therefore now offers even more standard parts in the…
Stainless Steel-Indexing Plungers GN 818 in A4
Standard Parts in Stainless Steel A4
Upcoming Trade Shows
Torque Limiting Tristar Knobs GN 3664
Screw-on Levels GN 2283
Upcoming Trade Fairs