Stainless Steel-Locking Pins with Key GN 314
Right-Angle Spirit Levels GN 2276
Social Media Channels
Ganter’s tube clamp connector range with a variety of designs as well as linear units and accessories covers a wide spectrum of use cases. Ganter is…
COVID-19 pandemic
Magnetic Catches GN 4470
Telescopic Slides Application Video
Good corrosion resistance is essential when using steel parts in aggressive environments. Ganter therefore now offers even more standard parts in the…
Stainless Steel-Indexing Plungers GN 818 in A4
Standard Parts in Stainless Steel A4
Upcoming Trade Shows
Torque Limiting Tristar Knobs GN 3664
Screw-on Levels GN 2283
Upcoming Trade Fairs
In the product segment latches, Ganter already offers a wide range of components that can often be combined with clever operating elements. With the…
Hinges for Aluminum Profiles
GN 5334.13 Stainless Steel-Star knobs with loss protection
Merry Christmas
GN 356 / GN 456 Rubber Buffers
GN 333.6 / GN 333.7 Stainless Steel-Tubular handles
Direct import of 3D CAD models into the CAD system
GN 8170 Indexing Plunger in Hygienic Design
GN 134.7 / GN 147.7 Locking Slide Units
Upcoming Trade Shows