Invisible and highly mobile – exactly these requirements apply to the new GN 7237 Stainless Steel-Multiple-joint hinges, which are now included in the…
GN 7237 Stainless Steel-Multiple-Joint Hinges
GN 4490 Ball Catches – Zinc Die Casting
Upcoming Trade Fairs
Adjustable Flat Tension Levers GN 126 and GN 126.1
Cabinet "U" Handles GN 328 and GN 428
Upcoming Trade Fairs
Extension of the Range of Set Collars
Two-Way Breathable Membranes GN 7404
Upcoming Trade Fairs
Ganter expands the product range of set collars. They can be used in multiple ways in machine and fixture fabrication.
Waist Shaped Knobs in Hygienic Design GN 75.6
CAD Direct Download
Merry Christmas!
Ganter is adding telescopic slides to its portfolio. With a wide range of extension types, additional functions and dimensions, these slides can…
Convenient "U" Handles GN 328 and GN 428
Extensions for any Application - Telescopic Slides
English Ganter-Catalogue 16.0 is available now!
Trade…