ISO 7379 Shoulder Screws with Collar

Photo

ISO 7379 Shoulder Screws

Product description

Information

Shoulder screws ISO 7379 are cost-saving construction elements for a wide variety of different uses.

The maximum tightening torque must not be defined by property class 12.9, it is instead limited by the relatively small bearing points (shoulders) and by the recesses at the transition point from d1 to d2 and d1 to d3.

The ISO standard sheet allows for screws with or without knurled head.

Standard deviation:

  • no information about the concentricity 2 IT 13 and 2 IT 10
  • no marking of the property class
  • the official ISO standard sheet has the following dimensions for d1 - d2: 6,5-M5 / 13-M10 / 25-M20
  • the dimensions 4-M3 and 5-M4 are not included in the official ISO standard sheet

Specification

    • Property class 12.9
    • Blackened
    • Fit dimension d1 ground

RoHS

Technical drawing

3D
Hide technical drawing
ISO 7379 Shoulder Screws sketch

Article options / Table

Show / Hide columns
d1 f9d2l1 +0,25d3l2l3A/F
4M 34568101216202530-----7732
5M 456810121620253040-----9842,5
6M 5101216202530354045505560657080109,54,53
8M 6162025303540455055606570809010013115,54
10M 81620253035404550556065708090100161375
12M 10162025303540455055606570809010018169 -16
16M 12253035404550556065708090100--2418118
20M 163035404550556065708090100---30221410
24M 2050556065708090100-------36271612

Build & Price

Open 3D configurator
Specifications

Collet diameter d1
Thread d2
Length l1

Selected Part (How to order)

Total (net)
2,02
plus VAT 0,38 €
gross 2,40 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181568
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

ISO 7379-4-M3-4ISO 7379-4-M3-5ISO 7379-4-M3-6ISO 7379-4-M3-8ISO 7379-4-M3-10ISO 7379-4-M3-12ISO 7379-4-M3-16ISO 7379-4-M3-20ISO 7379-4-M3-25ISO 7379-4-M3-30ISO 7379-5-M4-5ISO 7379-5-M4-6ISO 7379-5-M4-8ISO 7379-5-M4-10ISO 7379-5-M4-12ISO 7379-5-M4-16ISO 7379-5-M4-20ISO 7379-5-M4-25ISO 7379-5-M4-30ISO 7379-5-M4-40ISO 7379-6-M5-10ISO 7379-6-M5-12ISO 7379-6-M5-16ISO 7379-6-M5-20ISO 7379-6-M5-25ISO 7379-6-M5-30ISO 7379-6-M5-35ISO 7379-6-M5-40ISO 7379-6-M5-45ISO 7379-6-M5-50ISO 7379-6-M5-55ISO 7379-6-M5-60ISO 7379-6-M5-65ISO 7379-6-M5-70ISO 7379-6-M5-80ISO 7379-8-M6-16ISO 7379-8-M6-20ISO 7379-8-M6-25ISO 7379-8-M6-30ISO 7379-8-M6-35ISO 7379-8-M6-40ISO 7379-8-M6-45ISO 7379-8-M6-50ISO 7379-8-M6-55ISO 7379-8-M6-60ISO 7379-8-M6-65ISO 7379-8-M6-70ISO 7379-8-M6-80ISO 7379-8-M6-90ISO 7379-8-M6-100ISO 7379-10-M8-16ISO 7379-10-M8-20ISO 7379-10-M8-25ISO 7379-10-M8-30ISO 7379-10-M8-35ISO 7379-10-M8-40ISO 7379-10-M8-45ISO 7379-10-M8-50ISO 7379-10-M8-55ISO 7379-10-M8-60ISO 7379-10-M8-65ISO 7379-10-M8-70ISO 7379-10-M8-80ISO 7379-10-M8-90ISO 7379-10-M8-100ISO 7379-12-M10-16ISO 7379-12-M10-20ISO 7379-12-M10-25ISO 7379-12-M10-30ISO 7379-12-M10-35ISO 7379-12-M10-40ISO 7379-12-M10-45ISO 7379-12-M10-50ISO 7379-12-M10-55ISO 7379-12-M10-60ISO 7379-12-M10-65ISO 7379-12-M10-70ISO 7379-12-M10-80ISO 7379-12-M10-90ISO 7379-12-M10-100ISO 7379-16-M12-25ISO 7379-16-M12-30ISO 7379-16-M12-35ISO 7379-16-M12-40ISO 7379-16-M12-45ISO 7379-16-M12-50ISO 7379-16-M12-55ISO 7379-16-M12-60ISO 7379-16-M12-65ISO 7379-16-M12-70ISO 7379-16-M12-80ISO 7379-16-M12-90ISO 7379-16-M12-100ISO 7379-20-M16-30ISO 7379-20-M16-35ISO 7379-20-M16-40ISO 7379-20-M16-45ISO 7379-20-M16-50ISO 7379-20-M16-55ISO 7379-20-M16-60ISO 7379-20-M16-65ISO 7379-20-M16-70ISO 7379-20-M16-80ISO 7379-20-M16-90ISO 7379-20-M16-100ISO 7379-24-M20-50ISO 7379-24-M20-55ISO 7379-24-M20-60ISO 7379-24-M20-65ISO 7379-24-M20-70ISO 7379-24-M20-80ISO 7379-24-M20-90ISO 7379-24-M20-100

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.