Hinges with adjustable friction hold and fasten doors and covers to equipment and housings with a pivoting movement. Thanks to the specially designed hinge axis, these standard parts, also known as friction hinges, have an adjustable braking torque that evenly brakes the movement of the hinge over
Hinges with adjustable friction hold and fasten doors and covers to equipment and housings with a pivoting movement. Thanks to the specially designed hinge axis, these standard parts, also known as friction hinges, have an adjustable braking torque that evenly brakes the movement of the hinge over its entire range of motion to prevent it from moving on its own.