Lifting Pins

Lifting pins are quick and easy-to-use fastening points that can be released from the location hole by a pushbutton. Lifting gear and rubber elements that remain attached to the workpiece, such as ring bolts, are replaced with lifting pins.

Filter products
Material
Bolt diameter (from - to) Bolt diameter
Thread (from - to) Thread
Length (from - to) Length