GN 521.6 Handwheels with Retractable Handle Plastic, Bushing / Retracting Mechanism Stainless Steel

Original design
code: VDS+IR-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
with-IF-Award-Icon

Product description

The handle in the handwheels GN 521.6 is locked in a conical bore in the operating position.

For reversal, it must first be pulled from the cone in axial direction.

A pressure spring holds the handle in both positions. When swung out, it automatically engages again.

The cover conceals clamping elements, e.g. countershaft pulleys, as well as protruding and recessed shafts. For mounting, the cover is pushed in by hand. For dismantling, the cover can be raised and taken off by applying moderate pressure in the rim of the cover.

Specification

Wheel body
Plastic, Polypropylene (PP)

  • Reinforced, shock-resistant
  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

Hub bushing
Stainless steel AISI 304


Cover
Plastic, light gray


Retractable handle
Plastic, Polyamide (PA)

  • Black, matte finish
  • Retracting mechanism / Spindl
    Stainless steel AISI 303

RoHS

Accessory

Countersunk Washers GN 184.5 (for Axial Fastening)

On request

  • With safety retractable handle
    (swivelling)
Hide technical drawing
GN 521.6 Handwheels with Retractable Handle, Plastic, Bushing / Retracting Mechanism Stainless Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

RWith revolving retractable handle
Show / Hide columns
d1d2 H7bd3d4d5d6d7hl1l2l3rØ
Handle
1001024222030252792234453915,5
12512282624352831112739,5604918
15014322624383034103044655822
20020394038504044133653908125

Build & Price

Outside diameter d1
Bore code


Diameter d2
Type

Outside diameter d1
Bore code


Diameter d2
Type

GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
34,11
plus VAT 6,48 €
gross 40,59 €
In stock
ELESA Code: 72685-R
Description: VDS.100+IR-SST-10
Weight: 0,230 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 521.6-100-B10-RGN 521.6-100-K10-RGN 521.6-125-B12-RGN 521.6-125-K12-RGN 521.6-150-B14-RGN 521.6-150-K14-RGN 521.6-200-B20-RGN 521.6-200-K20-R

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.