JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1050 Quick Release Couplings

Photo

GN 1050 Quick Release Couplings Type: A - With threaded stud
Coding: F - Fixed bearing
Type: A - With threaded stud
Coding: F - Fixed bearing
GN 1050 Quick Release Couplings Type: A - With threaded stud
Coding: F - Fixed bearing GN 1050 Quick Release Couplings Type: A - With threaded stud
Coding: L - Floating bearing GN 1050 Quick Release Couplings Type: I - With internal thread
Coding: F - Fixed bearing GN 1050 Quick Release Couplings Type: I - With internal thread
Coding: L - Floating bearing

Product description

Information

Quick release couplings GN 1050 position and connect components without tools using studs GN 1050.1 for a tight and repeatable fit. For repeated machine set ups or assemblies that require the inconvenient use of a screwdriver, quick release couplings can be used on fixtures or production lines to efficiently mount guide rails, covers or additional devices.

A safety locking button protects against accidental opening of the coupling. When pressing the button, the sleeve can be moved axially to unlock a stud inserted into the notch on the inside. At the same time, a red ring becomes visible on the outside to indicate the unlocked state.

The couplings do not transmit any torque. If multiple couplings are used on the same unit, coding L can be used to compensate for a radial and axial offset. The bores d4 can hold cylinder or cam point pins to position the coupling, if needed. For coding L, the pin holes on the application must be proportionally larger to allow for radial adjustments.

Flanges GN 1050.2 are available as an accessory for the assembly of couplings and studs, and provide additional attachment options.

Specification

Housing
Aluminum
Anodized, blackASS


Closure mechanism
Steel, tempered
Zinc plated, blue passivated


Fastening bushing (type I)
Stainless steel AISI 431
Tempered


Mounting screw (type A)
Socket cap screw DIN 7984
Property class 8.8


Other screws
Steel, zinc plated, blue passivated


Other parts
Stainless steel


Operating temperature -30 °C to 120 °C


RoHS

On request

Other colors (anodized) or plain

Technical drawing

3D
Hide technical drawing
GN 1050 Quick Release Couplings sketch

Article options / Table

Type

AWith threaded stud
IWith internal thread

Coding

FFixed bearing
LFloating bearing
Show / Hide columns
Nominal sized2d1d3
Bore
±0,03

Studs GN 1050.1
±0,03
d4 H7l1l2mt1
min.
t2+0,05
Radial offset
Coding L
±0,1
Axial offset
Coding L
2NM 105318,518,25670,1154018100,750,4
2NM 125318,518,25670,1204018100,750,4

Build & Price

Open 3D configurator
Nominal size
d2
Type


Coding


Finish

Mounting and load information

MD1050{St:_}BL-39251-0
Show / Hide columns
Nominal sized2
Mounting thread
Quick release couplings
d5
Mounting thread
Studs GN 1050.1
FZ
Max. tensile load
in kN
FD
Max. compressive load
in kN
FR
Max. shear load
in kN
2NM 10M 10252519
2NM 10M 12252519
2NM 12M 10252519
2NM 12M 12353528

Safety instructions: The load capacities can only be achieved if the surrounding structure is capable of supporting these loads. Any threaded holes on the application or inserted nuts and screws require at least property class 8. Depending on the application, additional safety factors should be added.

Application example for profile systems

MD1050{St:_}AN-39459-0

Selected Part (How to order)

Total (net)
128,06
plus VAT 24,33 €
gross 152,39 €
In stock
Weight: 0,430 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.