JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1050.1 Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2

Photo

GN 1050.1 Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2 Type: A - With threaded stud
Type: A - With threaded stud
GN 1050.1 Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2 Type: A - With threaded stud GN 1050.1 Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2 Type: I - With internal thread

Product description

Information

Studs GN 1050.1 position and attach components without tools using quick release couplings GN 1050 for a tight and repeatable fit. The dimensions and material properties of the studs have been precisely adapted to the couplings to ensure proper functionality.

The studs can be purchased individually so that multiple studs can be paired with a coupling in alternation, such as to efficiently position fixtures in different locations depending on the workpiece. The studs are fastened with threaded stud or internal thread, depending on the type.

To achieve the indicated load capacities, threaded holes on the application or inserted nuts and screws must meet at least property class 8.

Flanges GN 1050.2 are available as an accessory for mounting the studs and provide additional attachment options.

Specification

SteelST

  • Tempered
  • Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 1050.1 Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2 sketch

Article options / Table

Type

AWith threaded stud
IWith internal thread
Show / Hide columns
Nominal size
Quick release coupling
GN 1050
d2d1d3 ±0,03l1l2A/Ft
Min.
±0,1
Axial offset
2M 105318,2537,1156180,4
2M 125318,2537,1186180,4

Build & Price

Open 3D configurator
Nenngröße
d2
Type


Material

Mounting and load information

MD1050{St:_}BL-39251-0
Show / Hide columns
Nominal sized2
Mounting thread
Quick release couplings
d5
Mounting thread
Studs GN 1050.1
FZ
Max. tensile load
in kN
FD
Max. compressive load
in kN
FR
Max. shear load
in kN
2NM 10M 10252519
2NM 10M 12252519
2NM 12M 10252519
2NM 12M 12353528

Safety instructions: The load capacities can only be achieved if the surrounding structure is capable of supporting these loads. Any threaded holes on the application or inserted nuts and screws require at least property class 8. Depending on the application, additional safety factors should be added.

Application example for profile systems

MD1050{St:_}AN-39459-0

Selected Part (How to order)

Total (net)
19,47
plus VAT 3,70 €
gross 23,17 €
In stock
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.