JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1050.2 Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1

Photo

GN 1050.2 Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1 Coding: F - Fixed bearing
Coding: F - Fixed bearing
GN 1050.2 Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1 Coding: F - Fixed bearing GN 1050.2 Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1 Coding: L - Floating bearing

Product description

Information

Flanges GN 1050.2 are available as accessories for mounting quick release couplings GN 1050 and studs GN 1050.1 to expand the attachment options of both fastening elements.

They are used wherever the standard fastening method of the couplings or studs using the central internal thread or threaded stud is not possible or suboptimal due to the surrounding structure. This can happen with aluminum profile systems or thin-walled parts that have insufficient strength to bear a point load.

Both the flange and the coupling can be positioned by inserting cam point pins or cylinder pins into the bores d4 to prevent unintended twisting. For coding L (floating bearing), the pin holes are designed to avoid restricting the radial offset of the coupling.

Specification

SteelST
Zinc plated, blue passivatedZBZB


Countersunk screw ISO 10642
Steel, property class 8.8
Zinc plated, blue passivated


RoHS

On request

Other finishes e.g. powder coated

Technical drawing

3D
Hide technical drawing
GN 1050.2 Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1 sketch

Article options / Table

Coding

FFixed bearing
LFloating bearing
Show / Hide columns
Nominal size
Quick release coupling
GN 1050
d1d2d3d4
Coding F

Coding L
l1l2l3l4m1m2
253M 128,56,058,51015551104085

Build & Price

Open 3D configurator
Nenngröße
Coding


Material

Finish
ZB

Application example for profile systems

MD1050{St:_}AN-39459-0

Selected Part (How to order)

Total (net)
15,61
plus VAT 2,97 €
gross 18,58 €
In stock
Weight: 0,240 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73259990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.