JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 111.8 Retaining Cables Stainless Steel, with Mounting Taps

Photo

GN 111.8 Retaining Cables, Stainless Steel AISI 316, with Mounting Taps Type: C - With 2 mounting tabs
Color: TR - Transparent
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining cables GN 111.8 are available in 3 different types and can therefore be used in a wide range of applications, e.g. for loss protection or as connecting and mounting cables.

Due to the selection of materials, the retaining cables are suitable for use in highly corrosive environments.

For all types the loops are reversed laterally and attached parallel to each other, which is not entirely considered in the simplified drawing. The load values given in the table are non-binding guide values and rule out any liability.

Specification

Retaining cable
Stainless steel AISI 316
Plastic coated (PVC)
TransparentTR


Mounting tab
Stainless steel AISI 316
Plain


Press sleeves
Stainless steel AISI 316


RoHS

Technical drawing

3D
Hide technical drawing
GN 111.8 Retaining Cables, Stainless Steel AISI 316, with Mounting Taps sketch

Article options / Table

Type

CWith 2 mounting tabs
Show / Hide columns
Length lStatic load in N ≈
1501500
2001500
3201500

Build & Price

Open 3D configurator
Specifications

Length l
Type

Color

Selected Part (How to order)

Total (net)
4,17
plus VAT 0,79 €
gross 4,96 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73121069
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.