JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1366 Hinges Steel Profile, for Welding

Photo

GN 1366 Hinges, Steel Profile, for Welding Type: A - Without bores
Type: A - Without bores
GN 1366 Hinges, Steel Profile, for Welding Type: A - Without bores GN 1366 Hinges, Steel Profile, for Welding Type: S - Without bores, with lubricating nipple

Product description

Information

Hinges GN 1366 are made of rolled or drawn steel profiles and are very robust.

Types A and S are fastened by welding or using holes created by the customer. Type S also has a lubricating nipple similar to DIN 71412-A, which allows quick and easy relubrication without dismantling the hinges.

Thanks to the standard dimensions, special application-specific solutions can be realized even in relatively small quantities.

Specification

  • Steel profileST
    Rolled, scaled
    or drawn, Plain finishBL

  • Pin
    Steel

  • Lubricating nipple similar to DIN 71412-A
    Steel
    Zinc plated, blue passivated

RoHS

On request

  • With loose pin
  • With brass pin
  • With plain bearing bush (bronze)
  • With holes
  • Other dimensions
  • Other finish types

Technical drawing

3D
Hide technical drawing
GN 1366 Hinges, Steel Profile, for Welding sketch

Article options / Table

Type

AWithout bores
SWithout bores, with lubricating nipple
Show / Hide columns
l1l2
Type A

Type S
dhl3 ≈s
6012016030-612-5
601201604040612215
601201605050612215
60120-6060612215
160--6060815116
160200-8080815116
160200-100100816117
220--10010013262110

Build & Price

Open 3D configurator
Material

Width l1
Length l2 (Type A)
Length l2 (Type S)
Type


Finish

Selected Part (How to order)

Total (net)
8,07
plus VAT 1,53 €
gross 9,60 €
In stock
Weight: 0,086 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1366-ST-60-30-A-BLGN 1366-ST-120-30-A-BLGN 1366-ST-160-30-A-BLGN 1366-ST-60-40-A-BLGN 1366-ST-60-40-S-BLGN 1366-ST-120-40-A-BLGN 1366-ST-120-40-S-BLGN 1366-ST-160-40-A-BLGN 1366-ST-160-40-S-BLGN 1366-ST-60-50-A-BLGN 1366-ST-60-50-S-BLGN 1366-ST-120-50-A-BLGN 1366-ST-120-50-S-BLGN 1366-ST-160-50-A-BLGN 1366-ST-160-50-S-BLGN 1366-ST-60-60-A-BLGN 1366-ST-60-60-S-BLGN 1366-ST-120-60-A-BLGN 1366-ST-120-60-S-BLGN 1366-ST-160-60-A-BLGN 1366-ST-160-60-S-BLGN 1366-ST-160-80-A-BLGN 1366-ST-160-80-S-BLGN 1366-ST-200-80-A-BLGN 1366-ST-200-80-S-BLGN 1366-ST-160-100-A-BLGN 1366-ST-160-100-S-BLGN 1366-ST-200-100-A-BLGN 1366-ST-200-100-S-BLGN 1366-ST-220-100-A-BLGN 1366-ST-220-100-S-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.