JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2283 Screw-On Spirit Levels for Mounting with Screws

Photo

GN 2283 Screw-On Spirit Levels, for Mounting with Screws Material / Finish: ALS - Anodized black
Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Type: AV - Aligned, mounting from the front side (not adjustable)
Material / Finish: ALS - Anodized black
Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Type: AV - Aligned, mounting from the front side (not adjustable)
GN 2283 Screw-On Spirit Levels, for Mounting with Screws Material / Finish: ALS - Anodized black
Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Type: AV - Aligned, mounting from the front side (not adjustable) GN 2283 Screw-On Spirit Levels, for Mounting with Screws Material / Finish: ALN - Anodized, natural color
Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Type: AV - Aligned, mounting from the front side (not adjustable) GN 2283 Screw-On Spirit Levels, for Mounting with Screws Material / Finish: ALS - Anodized black
Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Type: JV - Adjustable, mounting from the front side GN 2283 Screw-On Spirit Levels, for Mounting with Screws Material / Finish: ALS - Anodized black
Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Type: AV - Aligned, mounting from the front side (not adjustable)

Product description

Information

Screw-on spirit levels GN 2283 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The spirit levels of type AV are aligned in relation to the reference surface so that the bubble is centered in the middle of the marking lines once the horizontal position of the contact surface is reached.

The spirit levels of type JV are aligned during installation using the fastening holes. An alignment guide on the bottom serves as a pivot point. With careful tightening, it is possible to achieve an alignment that places the bubble between the middle marking lines.

Specification

Housing
Aluminum
Anodized, natural colorALNALN
Anodized blackALSALS


Spirit level element
Glass body


Filling
Green-transparentG


Casting compound
Mineral-based


RoHS

On request

Filling, colorless-transparent
Other sensitivities

Technical drawing

3D
Hide technical drawing
GN 2283 Screw-On Spirit Levels, for Mounting with Screws sketch

Article options / Table

Sensitivity

6Angle minutes, bubble move by 2 mm
50Angle minutes, bubble move by 2 mm

Type

AVAligned, mounting from the front side (not adjustable)
JVAdjustable, mounting from the front side

Filling

GGreen-transparent
Show / Hide columns
Length lbd1d2h1h2h3m
5415,53,46,314,511,3145

Build & Price

Open 3D configurator
Material / Finish
ALN
ALS
Length l
Filling

Sensitivity


Type


Selected Part (How to order)

Total (net)
32,29
plus VAT 6,14 €
gross 38,43 €
In stock
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90319000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.