JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 237 Hinges Stainless Steel

Photo

GN 237 Hinges, Stainless Steel Material: NI - Stainless steel
Type: A - 2x2 bores for countersunk screws
Material: NI - Stainless steel
Type: A - 2x2 bores for countersunk screws
GN 237 Hinges, Stainless Steel Material: NI - Stainless steel
Type: A - 2x2 bores for countersunk screws GN 237 Hinges, Stainless Steel Material: A4 - Stainless steel
Type: A - 2x2 bores for countersunk screws GN 237 Hinges, Stainless Steel Material: NI - Stainless steel
Type: C - 2x2 threaded studs
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Hinges GN 237 are characterized by their compact and stable design. The various material and surface choices in combination with two mounting types enable very specific applications.

Specification

Stainless steel

  • AISI CF-8 NI
  • German Material No. 1.4408 A4
  • Matte shot-blasted finishGS

Pin
Stainless steel AISI 316L


Threaded stud (Type C)
Stainless steel AISI CF-8
casted „in one piece"


RoHS

Technical drawing

3D
Hide technical drawing
GN 237 Hinges, Stainless Steel sketch

Article options / Table

Form

A2x2 bores for countersunk screws
C2x2 threaded studs
Show / Hide columns
l1
NI / A4
Type A

NI
Type C
l2d1d2d3h1h2h3h4 +0,5l3l4m1m2
30-30-4,337,544,38,610,7-1818
404040M 55,34955,51116112525
505050M 66,4611,566,51321133030
606060M 88,381588,51726173636

Build & Price

Open 3D configurator
Specifications



Material


Width l1 (Type A)
Width l1 (Type C)
Length l2
Type


Finish

Selected Part (How to order)

Total (net)
8,01
plus VAT 1,52 €
gross 9,53 €
In stock
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.