JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 239.7 Hinges Plastic

Photo

GN 239.7 Hinges, Plastic Length l<sub>2</sub>: 70
ELESA original design

code: CFMW,
Length l2: 70
GN 239.7 Hinges, Plastic Length l<sub>2</sub>: 70 GN 239.7 Hinges, Plastic Length l<sub>2</sub>: 110
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

The GN 239.7 hinges without switch have the same design like hinges GN 239.6 and serve as auxiliary hinge, e.g. for large doors requiring several hinges.

Specification

Housing
Plastic (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 100 °C

Pin and mounting bushings
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 100 °C

RoHS

Accessory

Mounting Plates GN 239.8

On request

Housing in gray, RAL 7040

Technical drawing

3D
Hide technical drawing
GN 239.7 Hinges, Plastic sketch

Article options / Table

Show / Hide columns
l1l2h1h2h3m1m2
60702515154250
60 +11102515154291

Build & Price

Open 3D configurator
Width l1
Length l2

Mechanical features

Maximal load

Information without safety factor



Load
direction

GN 239.6 Skizze 1 GN 239.6 Skizze 2 GN 239.6 Skizze 3

F max.

4500 N

7600 N

5800 N

Fixing

from the front, with contersunk screws or socket cap screws, e.g. DIN 7991 / DIN 912
from the back, with hexagon head screws or nuts, e.g. DIN 933 / DIN 934

Recommended torque

5 Nm (Screws and nuts M6)

Selected Part (How to order)

Total (net)
11,10
plus VAT 2,11 €
gross 13,21 €
In stock
ELESA Code: 425951
Description:
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 239.7-60-70GN 239.7-60-110

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.