JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 295.2 Torque Supports Aluminum, for Configurable Round Linear Actuators

Photo

GN 295.2 Torque Supports, Aluminum, for Configurable Round Linear Actuators d<sub>1</sub>: 18...50
d1: 18...50
GN 295.2 Torque Supports, Aluminum, for Configurable Round Linear Actuators d<sub>1</sub>: 18...50 GN 295.2 Torque Supports, Aluminum, for Configurable Round Linear Actuators d<sub>1</sub>: 60

Product description

Information

Torque supports GN 295.2 are required for attaching a position indicator or a clamping plate to configurable linear actuators.

The torque supports are made of black anodized aluminum and are non-positively clamped to the linear actuator. With the open radial groove on one side, they prevent the position indicator or clamping plate from twisting.

Specification

Aluminum
Anodized, blackELS


Grub screw DIN 913
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 295.2 Torque Supports, Aluminum, for Configurable Round Linear Actuators sketch

Article options / Table

Show / Hide columns
d1
Linear actuator diameter
bhLength l
18243310
30354210
404756,510
50586110
6064-7

Build & Price

Open 3D configurator
d1
Finish

Selected Part (How to order)

Total (net)
15,47
plus VAT 2,94 €
gross 18,41 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.