JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 296 Installation Kits for Position Indicators Used on Square Linear Actuators GN 291.1

Photo

GN 296 Installation Kits for Position Indicators Identification no.: 1 - For mechanical position indicators GN 953 / GN 954 / GN 955
Identification no.: 1 - For mechanical position indicators GN 953 / GN 954 / GN 955
GN 296 Installation Kits for Position Indicators Identification no.: 1 - For mechanical position indicators GN 953 / GN 954 / GN 955 GN 296 Installation Kits for Position Indicators Identification no.: 2 - For electronic position indicators GN 9053 / GN 9054

Product description

Information

The GN 296 installation kits are needed for mounting a position indicator on linear units. The installation kits comprise an adapter shaft and a torque support including attachment screws.

Order mechanical position indicators GN 953 / GN 954 with a counter pitch that corresponds to that of the trapezoidal threaded spindle.

For position indicators GN 9053 / GN 9054, the position indicator pitch is programmed.

Specification

Adaptor shaft
Steel
Blackened


Torque support
Aluminum
Plain, tumbled


RoHS

Technical drawing

3D
Hide technical drawing
GN 296 Installation Kits for Position Indicators sketch

Article options / Table

Identification no.

1For mechanical position indicators GN 953 / GN 954 / GN 955
2For electronic position indicators GN 9053 / GN 9054
Show / Hide columns
s
Linear
actuator
d1 f7d2bhl1
Id. no. 1

Id. no. 2
l2l3for
position
indicator
308144043,535421512GN 954 / GN 9054
4012205056,539491612GN 953 / GN 9053
5012206061,539491712GN 953 / GN 9053

Build & Price

Open 3D configurator
Dimension s of the linear actuator
Diameter d1
Identification no.


Selected Part (How to order)

Total (net)
45,95
plus VAT 8,73 €
gross 54,68 €
Ask for delivery time
Weight: 0,075 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.