JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 3663 Torque Limiting Knurled Knobs

Photo

GN 3663 Torque Limiting Knurled Knobs

Product description

Information

Torque limiting knurled knobs GN 3663 are used when the manually applied torque is to be limited.

When turned clockwise, the torque mechanical system of the knurled knob triggers an „over-engagement“ as soon as the specified torque is reached. When turning counterclockwise, the mechanical system locks such that the torque is not limited. For example, when tightening, this will ensure that the maximum permissible torque is not exceeded. On the other hand, the torque necessary for releasing will always be transferred reliably.

Specification

  • Knob
    Aluminum
    Black anodized

  • Torque mechanism
    Steel, hardened

  • Other parts
    Steel, blackened

  • Cover cap
    Plastic, light gray

RoHS

On request

Other dimensions of bore inserts or threaded inserts analog GN 300

  • Other torques
  • Torque limiting turning counterclockwise or turning counterclockwise and clockwise

Technical drawing

3D
Hide technical drawing
GN 3663 Torque Limiting Knurled Knobs sketch

Article options / Table

Show / Hide columns
d1d2
Thread
d3 H7
Bore
d5d6h1h2t
min.
Torque ±10 %
in Nm
27M 3--B 51019348,570,711,5
27M 4M 5M 6B 61019348,590,711,5
34M 3--B 5102136,58,5711,52,2
34M 4M 5M 6B 6102136,58,5911,52,2
42M 6--B 613,52743111122,53,2
42M 8--B 813,52743111122,53,2
52M 10--B 1019325415,5172,534
52M 12--B 1219325415,5172,534
62M 10--B 1019335415,517345,5
62M 12--B 1219335415,517345,5

Build & Price

Open 3D configurator
Specifications

d1
Thread d2
Bore d3
Torque in Nm

Selected Part (How to order)

Total (net)
39,13
plus VAT 7,43 €
gross 46,56 €
Ask for delivery time
incl. material surcharge: 0,16 €
The material surcharge is already included in the price.
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3663-27-M3-0,7GN 3663-27-B5-0,7GN 3663-27-M3-1GN 3663-27-B5-1GN 3663-27-M3-1,5GN 3663-27-B5-1,5GN 3663-27-B6-0,7GN 3663-27-M4-0,7GN 3663-27-M5-0,7GN 3663-27-M6-0,7GN 3663-27-B6-1GN 3663-27-M4-1GN 3663-27-M5-1GN 3663-27-M6-1GN 3663-27-B6-1,5GN 3663-27-M4-1,5GN 3663-27-M5-1,5GN 3663-27-M6-1,5GN 3663-34-M3-1GN 3663-34-B5-1GN 3663-34-M3-1,5GN 3663-34-B5-1,5GN 3663-34-M3-2,2GN 3663-34-B5-2,2GN 3663-34-B6-1GN 3663-34-M4-1GN 3663-34-M5-1GN 3663-34-M6-1GN 3663-34-B6-1,5GN 3663-34-M4-1,5GN 3663-34-M5-1,5GN 3663-34-M6-1,5GN 3663-34-B6-2,2GN 3663-34-M4-2,2GN 3663-34-M5-2,2GN 3663-34-M6-2,2GN 3663-42-M6-2GN 3663-42-B6-2GN 3663-42-M6-2,5GN 3663-42-B6-2,5GN 3663-42-M6-3,2GN 3663-42-B6-3,2GN 3663-42-M8-2GN 3663-42-B8-2GN 3663-42-M8-2,5GN 3663-42-B8-2,5GN 3663-42-M8-3,2GN 3663-42-B8-3,2GN 3663-52-M10-2,5GN 3663-52-B10-2,5GN 3663-52-M10-3GN 3663-52-B10-3GN 3663-52-M10-4GN 3663-52-B10-4GN 3663-52-M12-2,5GN 3663-52-B12-2,5GN 3663-52-M12-3GN 3663-52-B12-3GN 3663-52-M12-4GN 3663-52-B12-4GN 3663-62-M10-3GN 3663-62-B10-3GN 3663-62-M10-4GN 3663-62-B10-4GN 3663-62-M10-5,5GN 3663-62-B10-5,5GN 3663-62-M12-3GN 3663-62-B12-3GN 3663-62-M12-4GN 3663-62-B12-4GN 3663-62-M12-5,5GN 3663-62-B12-5,5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.