JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 471.3 Cranked Handles with Retractable Handle Aluminum

Photo

GN 471.3 Cranked Handles with Retractable Handle, Aluminum Bore code: B - Bore
Bore code: B - Bore
GN 471.3 Cranked Handles with Retractable Handle, Aluminum Bore code: B - Bore GN 471.3 Cranked Handles with Retractable Handle, Aluminum Bore code: V - With square

Product description

Information

The handle of the cranked handles with retractable handle GN 471. 3 is locked in a tapered bore in the operating position.

For tilting, the handle must first be pulled out of the taper in axial direction.

A pressure spring holds the handle in both end positions. When folded out, it automatically re-engages.

Specification

Body
Aluminum

  • Powder coated
    Black, textured finish
  • Contact face of hub machined

Retractable Handle GN 598.3
Plastic, Polyamide (PA)

  • Black, shiny finish
  • Retractable Mechanism
    Steel, blackened

RoHS

On request

  • with Retractable Handle GN 598.5
    (Retractable Mechanism Brass)

Technical drawing

3D
Hide technical drawing
GN 471.3 Cranked Handles with Retractable Handle, Aluminum sketch

Article options / Table

Show / Hide columns
Length ld1 H7
Bore
H11
Square V
d2d3h1h2h3h4h5 ≈Ø
Handle
GN 598
100B 12V 12273028171319,567,523
125B 14V 14323534221419,567,523
160B 17V 17353938261619,582,526

Build & Price

Open 3D configurator
Länge l
Square s
Bore d1

GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
29,01
plus VAT 5,51 €
gross 34,52 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,160 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 471.3-100-B12GN 471.3-100-V12GN 471.3-125-B14GN 471.3-125-V14GN 471.3-160-B17GN 471.3-160-V17

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.