JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 522 Spoked Handwheels Plastic, Bushing Steel

Photo

GN 522 Spoked Handwheels, Plastic, Bushing Steel Type: R - With revolving handle
Original design
code: VRTP. / VRTP+I
Type: R - With revolving handle
GN 522 Spoked Handwheels, Plastic, Bushing Steel Type: R - With revolving handle GN 522 Spoked Handwheels, Plastic, Bushing Steel Type: A - Without handle
with-IF-Award-Icon

Product description

Information

Elegant design and ergonomic requirements are realised for the spoked handwheels GN 522.

Specification

Wheel body
Plastic, Polypropylene (PP)

  • Reinforced, shock-resistant
  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

Hub bushing
Steel, blackened


Cover
Aluminum

  • anodized, natural color
  • self-adhesive

Threaded bushing
Brass


Revolving handle
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

Countersunk Washers GN 184 (for axial fixation)

On request

  • with mushroom shaped handle GN 597.1

Technical drawing

3D
Hide technical drawing
GN 522 Spoked Handwheels, Plastic, Bushing Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
RWith revolving handle
Show / Hide columns
d1d2  H7
Bore
d3d4d5bl1l2l3rØ
Handle
808101820,525181735452916
10010121820,525,5201737603718
1251214222631222244654822
1601416263140252751736523
2001620303648,5283461808424
25020243544583238699010525
300202640526635,543789012725
375*26-3570813943879016025
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore code


Bore diameter d2
Type


GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
10,50
plus VAT 2,00 €
gross 12,50 €
In stock
ELESA Code: 78421-R
Description: VRTP.80+I A-8
Weight: 0,098 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 522-80-B8-AGN 522-80-K8-AGN 522-80-B8-RGN 522-80-K8-RGN 522-80-B10-AGN 522-80-K10-AGN 522-80-B10-RGN 522-80-K10-RGN 522-100-B10-AGN 522-100-K10-AGN 522-100-B10-RGN 522-100-K10-RGN 522-100-B12-AGN 522-100-K12-AGN 522-100-B12-RGN 522-100-K12-RGN 522-125-B12-AGN 522-125-K12-AGN 522-125-B12-RGN 522-125-K12-RGN 522-125-B14-AGN 522-125-K14-AGN 522-125-B14-RGN 522-125-K14-RGN 522-160-B14-AGN 522-160-K14-AGN 522-160-B14-RGN 522-160-K14-RGN 522-160-B16-AGN 522-160-K16-AGN 522-160-B16-RGN 522-160-K16-RGN 522-200-B16-AGN 522-200-K16-AGN 522-200-B16-RGN 522-200-K16-RGN 522-200-B20-AGN 522-200-K20-AGN 522-200-B20-RGN 522-200-K20-RGN 522-250-B20-AGN 522-250-K20-AGN 522-250-B20-RGN 522-250-K20-RGN 522-250-B24-AGN 522-250-K24-AGN 522-250-B24-RGN 522-250-K24-RGN 522-300-B20-AGN 522-300-K20-AGN 522-300-B20-RGN 522-300-K20-RGN 522-300-B26-AGN 522-300-K26-AGN 522-300-B26-RGN 522-300-K26-RGN 522-375-B26-AGN 522-375-K26-AGN 522-375-B26-RGN 522-375-K26-R

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.