JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5320 Torque Limiting Wing Nuts

Photo

GN 5320 Torque Limiting Wing Nuts Color: OR - Orange, matte finish
ELESA original design
code: CTD-B / -p
Color: OR - Orange, matte finish
GN 5320 Torque Limiting Wing Nuts Color: OR - Orange, matte finish GN 5320 Torque Limiting Wing Nuts Color: SW - Black, matte finish

Product description

Information

Torque limiting wing nuts GN 5320 are used when the manually applied torque is to be limited.

When turned clockwise, the torque of the wing nuts triggers an “over-engagement” as soon as the specified torque is reached. When tightening, this will ensure that the maximum permissible torque is not exceeded.

When turned counterclockwise, the torque needed for disconnection is reliably applied.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Black, matte finishSWSW
  • Orange, matte finishOROR

Torque limiting mechanism
Steel, nickel plated


Bushing
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 5320 Torque Limiting Wing Nuts sketch

Article options / Table

Show / Hide columns
d1d2d4bh1h2min.Torque ±15%
in Nm
48M 52620289823
48M 62620289823

Build & Price

Open 3D configurator
Specifications

d1
Thread d2
Torque in Nm
Color
OR
SW

Selected Part (How to order)

Total (net)
53,30
plus VAT 10,13 €
gross 63,43 €
In stock
ELESA Code: 221901-C2
Description: CTD.48 B-M5-2-C2
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.