JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5339 Triangular Knobs

Photo

GN 5339 Triangular Knobs, Plastic Color: OR - Orange, RAL 2004
ELESA original design
code: VTR.
Color: OR - Orange, RAL 2004
GN 5339 Triangular Knobs, Plastic Color: OR - Orange, RAL 2004 GN 5339 Triangular Knobs, Plastic Color: SW - Black, RAL 9005

Product description

Information

Triangular knobs GN 5339 impress by their elegant shape and gleaming color.

Specification

Plastic
Technopolymer (Polyamide PA)
Temperature resistant up to 90 °C


Colors (shiny finish):
Black, RAL 9005SWSW
Orange, RAL 2004OROR


Bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 5339 Triangular Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2t
32M 514261610
32M 614261612
40M 616301712
40M 816301714
50M 819351914
50M 1019351916
60M 1022412216
60M 1222412218

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Color
OR
SW

Selected Part (How to order)

Total (net)
1,45
plus VAT 0,28 €
gross 1,73 €
In stock
ELESA Code: 83002-R-C3
Description: VTR.32 B-M5-C2-B-M5-C3
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.